Synflex by Danfoss
1200-42100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1200-42100
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial installation |
| Bend radius - min | 5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 600 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | Extruded |
| Cover material | Vinyl Nitrile |
| Dash size | -4 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .65 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.25 in |
| Product Height | .65 in |
| Product Length/Depth | 1 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 5.07 in³ |
| Product Weight | 36.8 lb |
| Product Width | .65 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1200 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .06 in |
| Working pressure | 200 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |