Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 1.75 |
Inside diameter (mm) | 44.50 |
Outside diameter (inch) | 2.17 |
Outside diameter (mm) | 55.00 |
Tube material | Natural Rubber Blend(NR Blend) |