Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chloroprene Blend (CR Blend) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.38 |
Outside diameter (mm) | 35.00 |
Tube material | Nitrile Blend (NBR Blend) |