Danfoss logo
BOSPHORUS/TRANS. 127 MM-product-details

BOSPHORUS/TRANS. 127 MM

12001412

Alternate part number: TW11127004


Tools

Product specifications

Characteristic
Value
ColorTransparent
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.60
Outside diameter (mm)142.35
Tube materialPolyvinyl chloride (PVC)