Product specifications
Characteristic | Value |
---|---|
Color | Transparent |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 5.98 |
Inside diameter (mm) | 152.00 |
Outside diameter (inch) | 6.70 |
Outside diameter (mm) | 170.20 |
Tube material | Polyvinyl chloride (PVC) |