Danfoss logo
BOSPHORUS + 25 MM-product-details

BOSPHORUS + 25 MM

12001415

Alternate part number: TW21025006


Tools

Product specifications

Characteristic
Value
ColorTransparent
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)0.98
Inside diameter (mm)25.00
Outside diameter (inch)1.32
Outside diameter (mm)33.45
Tube materialPolyvinyl chloride (PVC)