Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.840 | |
| A dimension MM | 250.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.760 | |
| Drop dimension MM | 197.1 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.970 | |
| Hose cut off factor MM | 151.638 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 7.760 | |
| Product height mm | 197.104 | |
| Product length in | 9.840 | |
| Product length mm | 249.936 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Series | 1W | 1W |
| Tube OD 1 IN | 1.653 | |
| Tube OD 1 MM | 41.990 |
