Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.24 |
Outside diameter (mm) | 31.60 |
Tube material | Styrene Butadıene (SBR Blend) |