Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 0.98 |
Inside diameter (mm) | 25.00 |
Outside diameter (inch) | 1.55 |
Outside diameter (mm) | 39.30 |
Tube material | Styrene Butadıene (SBR Blend) |