Vickers by Danfoss KBDG5V-7 10 Design Proportional Valves with OBE KBDG5V-7-2C180N100-EX-H-M1-PE7-H1-10 (RIGHT)

KBDG5V-7-33C130N65-E-H-M2-PE7-H1-20, KBDG5V733C130N65EHM2PE7H120

12002151

Model code: KBDG5V733C130N65EHM2PE7H120


Tools

Product specifications

Characteristic
Value
A Port flow LPM130.00
A Port flow USGPM34.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM65.00
B Port flow USGPM17.00
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Design Series20 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overrideWater-resistant
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG5V733C130N65EHM2PE7H120
On board electronicsYes
PerformanceStandard
Pilot drainExternal
Pilot supplyExternal
Product height in7.690
Product height mm195.326
Product length in10.150
Product length mm257.810
Product width in3.650
Product width mm92.710
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowNo
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4