Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.91 |
Outside diameter (mm) | 23.00 |
Tube material | Nitrile (NBR) |