Danfoss logo
MANOMETRE HORTUMU 2 MM-product-details

MANOMETRE HORTUMU 2 MM

12002619

Alternate part number: S240002006


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialPolyamide (PA)
Inside diameter (inch)7.87
Inside diameter (mm)2.00
Outside diameter (inch)0.20
Outside diameter (mm)5.00
Tube materialPolyamide (PA)