MARS TOZ HAVA EMIS(L:61M) 6"
12002637
Alternate part number: M240150066
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Color | Black |
Inside diameter (inch) | 6.00 |
Inside diameter (mm) | 152.40 |
Outside diameter (inch) | 6.38 |
Outside diameter (mm) | 162.00 |