Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | YELLOW | Yellow |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.85 | |
| Outside diameter (mm) | 21.70 | |
| Series | SW2TE-1 | SELWASH 2TE |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |