Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.858 | |
| A dimension MM | 123.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1W20DSB12.150 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.905 | |
| Drop dimension MM | 149.99 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.325 | |
| End size 1 | -20 | -20 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.216 | |
| Hose cut off factor MM | 81.686 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.594 | |
| Inside diameter MM | 15.088 | |
| Product height in | 5.905 | |
| Product height mm | 149.987 | |
| Product length in | 4.858 | |
| Product length mm | 123.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 30.734 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1W | 1W |
| Thread size 1 | M36X2 | M36x2 |
| Tube OD 1 IN | 0.984 | |
| Tube OD 1 MM | 24.990 |
