Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.350 | |
| A dimension MM | 34.290 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.283 | |
| Inside diameter MM | 32.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL TTC | Spiral TTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |