Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.067 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.894 | |
| Inside diameter MM | 48.108 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL TTC | Spiral TTC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |