Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 6.00 |
Inside diameter (mm) | 152.40 |
Outside diameter (inch) | 6.57 |
Outside diameter (mm) | 167.00 |
Tube material | Natural Rubber Blend(NR Blend) |