Danfoss logo
MULTIHEAT S/D 10 BAR 22MM-product-details

MULTIHEAT S/D 10 BAR 22MM

12008955

Alternate part number: M163022007


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)0.87
Inside diameter (mm)22.00
Outside diameter (inch)1.30
Outside diameter (mm)33.00
Tube materialEPDM