Danfoss logo
MULTIHEAT S/D 10 BAR 35MM-product-details

MULTIHEAT S/D 10 BAR 35MM

12008958

Alternate part number: M163035007


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)1.38
Inside diameter (mm)35.00
Outside diameter (inch)1.81
Outside diameter (mm)46.00
Tube materialEPDM