Danfoss logo
MULTIHEAT S/D 10 BAR 38MM-product-details

MULTIHEAT S/D 10 BAR 38MM

12008959

Alternate part number: M163038060


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)1.93
Outside diameter (mm)49.00
Tube materialEPDM