Danfoss logo
MULTIHEAT S/D 10 BAR 45MM-product-details

MULTIHEAT S/D 10 BAR 45MM

12008960

Alternate part number: M163045007


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)1.75
Inside diameter (mm)44.50
Outside diameter (inch)2.24
Outside diameter (mm)57.00
Tube materialEPDM