Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.260 | |
| A dimension MM | 32.004 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | NONE | None |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.890 | |
| Inside diameter MM | 22.606 | |
| Product height in | 0.962 | |
| Product height mm | 24.435 | |
| Product length in | 1.260 | |
| Product length mm | 32.004 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.962 | |
| Series | THERMOPLASTIC CRIMP | Thermoplastic Crimp |
