Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.476 | |
| A dimension MM | 37.490 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -10 | -10 |
| Inside diameter IN | 1.441 | |
| Inside diameter MM | 36.601 | |
| Product height in | 1.583 | |
| Product height mm | 40.208 | |
| Product length in | 1.476 | |
| Product length mm | 37.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.583 | |
| Series | SPIRAL TTC | Spiral TTC |