
Synflex by Danfoss
1201-M100A-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1201-M100A-100
Product specifications
Characteristic | Value |
|---|---|
| Application | Suitable for use in pneumatic control installations and low pressure/low temperature fluidics where low cost, flexible connections are made. |
| Bend radius - min | 1.97 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 290 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Density Polyethylene |
| Dash size | -10 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .31 in |
| Lay line style | Ink Jet |
| Outside diameter | .39 in |
| Product Height | .39 in |
| Product Length/Depth | 100 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 182.52 in³ |
| Product Weight | .18 lb |
| Product Width | .39 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1201 Series |
| Tube material | Polyethylene |
| Working pressure | 72.5 Psi |
| Working temperature - max | 176 °F |
| Working temperature - min | -40 °F |