Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 3.00 |
Inside diameter (mm) | 76.20 |
Outside diameter (inch) | 3.57 |
Outside diameter (mm) | 90.80 |
Series | FRAS HIGH PRESS. 2SC |
Tube material | Nitrile (NBR) |