Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.148 | |
| A dimension MM | 105.359 | |
| Angle shape | STRAIGHT | Straight |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.811 | |
| Hose cut off factor MM | 45.999 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.185 | |
| Inside diameter MM | 30.099 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | 4S/6S | 4S/6S |