Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R6 |
| Construction | 1 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.30 |
| Outside diameter (mm) | 33.20 |
| Series | TAK-FLEX |
| Tube material | Nitrile Blend (NBR Blend) |