Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12010296001
AL J/S(L-NOW) JB6R4000YUCHAI
12010296001
Tools
Add to comparison
Add to comparison
12010296001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
14.960
Product height mm
379.984
Product length in
5.150
Product length mm
130.810
Product width in
5.150
Product width mm
130.810