Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Right hand |
| Auxiliaryvalve | No |
| Boots option | Mouting 4 type for D E grip |
| Brand | Danfoss |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | DT04-08PA receptacle assy |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | E type 19deg bar 73[2.874] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD113[4.448]x 7[0.275] slot |
| Operating type and torque | Spring TQ 0.47Nm[0.34lbf ft] B |
| Output pressure 1 and 3 port | A51, 5.0[72.5]/23.0bar[333.5] |
| Output pressure 2 and 4 port | A51, 5.0[72.5]/23.0bar[333.5]A |
| Port thread and sealing | BSPP G1/4 O-ring flat sealing |
| Product series | Danfoss HRC-4orientation valve |
| Size and material | Small AL 89[3.503] diameter |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | E front three and rear one |
| Wire harness hole | 6[0.236]hole x 7[0.275]slot |