Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Left hand |
| Auxiliaryvalve | No |
| Boots option | Standard long no inner boots |
| Brand | Danfoss |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | JIS D5403 CA104 & CB104 |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | K grip 23deg bar 73[2.874] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | Spring TQ 0.42Nm[0.30lbf ft] |
| Output pressure 1 and 3 port | A53, 5.0[72.5]/27.0bar[391.6] |
| Output pressure 2 and 4 port | A53, 5.0[72.5]/27.0bar[391.6] |
| Port thread and sealing | BSPP G1/4 Oring sealing |
| Product series | Danfoss HRC-4orientation valve |
| Size and material | Standard AL |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | K grip front one |
| Wire harness hole | 8[0.314] hole |