Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 0 | No |
| Boots option | 7 | Small without inner boots for D E grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | S | Deuchi DTM04-6P Receptacle Assy |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0J | E type(D grip short version) multiple function grip 19degree bar length 44.5[1.752] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 4 | PCD113[4.448]x107[4.212] with 7[0.275] slot |
| Operating type and torque | L | Spring return with torque 0.47Nm[0.34lbf ft]@staring 0.74Nm[0.54lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A57 | A type 57, 6.0bar[87.0]/26.0bar[377.0] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Output pressure 2 and 4 port | A57 | A type 57, 6.0bar[87.0]/26.0bar[377.0] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Port thread and sealing | 4 | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 3 | Small AL 89[3.503] diameter |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | K3B | E grip front three buttons and rear big one button |
| Wire harness hole | 4 | 6[0.236] bushing hole with 7[0.275] slot |