Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Right hand |
| Application | Excavator |
| Auxiliaryvalve | No |
| Boots option | Standard for C D E grip |
| Brand | Danfoss |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | KET 8P |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | D grip 19deg bar 57[2.244] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD118.9[4.681]x 7[0.275] hole |
| Max_flow_rate_GPM | 5.283 |
| Max_flow_rate_LPM | 20 |
| Max_pressure_rate_BAR | 100 |
| Max_pressure_rate_PSI | 1450.377 |
| Operating type and torque | Spring TQ 0.42Nm[0.30lbf ft] |
| Output pressure 1 and 3 port | A84, 7.0[101.5]/28.0bar[406.1] |
| Output pressure 2 and 4 port | A84, 7.0[101.5]/28.0bar[406.1] |
| Port thread and sealing | BSPP G3/8 Oring sealing |
| Product series | Danfoss HRC-4orientation valve |
| Size and material | Standard AL |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | D convex roller and two |
| Wire harness hole | 2-6[0.236] bushing hole |