Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE J 2006 |
| Construction | Lhs Pes,St Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.40 |
| Outside diameter (mm) | 86.50 |
| Series | CORSICA SDC Marine Ct |
| Tube material | EPDM |