Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12010523
ISO 7840 A2 L:10
12010523
Alternate part number: M907050008
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Chloroprene Blend (CR Blend)
Inside diameter (inch)
2.00
Inside diameter (mm)
50.80
Outside diameter (inch)
2.48
Outside diameter (mm)
63.00
Tube material
Nitrile Blend (NBR Blend)