Danfoss logo
BLOWER HOSE STEEL/PROTECTED 4" L:1,37-product-details

BLOWER HOSE STEEL/PROTECTED 4" L:1,37

12010725

Alternate part number: M164100020


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.64
Outside diameter (mm)118.00
SeriesISI-10 SDC Hot Water Sp T&C
Tube materialEthylene Propylene Rubber(EPM)