![Danfoss HRC Hydraulic Remote Controls 12010289801 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318316%2FID463022680244-0101_preview.jpg&w=1920&q=75)
Danfoss
12011000401
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
12011000401
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Feature | Higher productivity with precise controlDesign safer, more ergonomic workstationsReliable one-hand Danfoss STC connections | |
| Maximum Flow Rate | 20 l/min | |
| Maximum Pressure Rating | 100 bar | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 20 l/min | |
| Pressure Rating | 100 bar | |
| Product Type | Hydraulic Remote Controls | |
| Sub-brand | None | |
| Trade Name | HRC | |
| Unit type | Mobile Hydraulic Remote Valves |