Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.689 | |
| A dimension MM | 17.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -6 | -6 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Inside diameter IN | 0.519 | |
| Inside diameter MM | 13.183 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 0.688 | |
| Product length mm | 17.475 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |