Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.810 | |
| A dimension MM | 96.774 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 14.99 | |
| End connection hex size IN | 1.188 | |
| End connection hex size MM | 30.163 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.188 | |
| Hex size 1 MM | 30.163 | |
| Hose cut off factor IN | 2.300 | |
| Hose cut off factor MM | 58.420 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
| Working pressure max bar | 552 | |
| Working pressure max psi | 8100 |