Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.827 | |
| A dimension MM | 21.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.513 | |
| End size 1 | -30 | -30 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.438 | |
| Hex size 1 MM | 36.513 | |
| Inside diameter IN | 0.960 | |
| Inside diameter MM | 24.384 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | M30X2 | M30x2 |