Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.14 |
| Outside diameter (mm) | 29.00 |
| Series | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |