Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.64 |
| Outside diameter (mm) | 118.00 |
| Series | PARARUB SDC Mat.Hand Sp Pr |
| Tube material | Natural rubber (NR) |