Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
12012059
PH45-200 51X64
12012059
Alternate part number: M441050093
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Blue
Cover material
EPDM Blend
Inside diameter (inch)
2.00
Inside diameter (mm)
50.80
Outside diameter (inch)
2.52
Outside diameter (mm)
64.00
Tube material
Nitrile (NBR)