Product specifications
Characteristic | Value |
---|---|
Color | Yellow |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.41 |
Outside diameter (mm) | 36.00 |
Tube material | Natural Rubber Blend(NR Blend) |