Product specifications
Characteristic | Value |
|---|---|
| Color | Transparent |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.38 |
| Inside diameter (mm) | 35.00 |
| Outside diameter (inch) | 1.69 |
| Outside diameter (mm) | 42.80 |
| Series | BOSPHORUS ST |
| Tube material | Polyvinyl chloride (PVC) |