Danfoss logo
DNM-MIL PRF 370 L TYPE B 76X92-product-details

DNM-MIL PRF 370 L TYPE B 76X92

12013218

Alternate part number: MLY


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNitrile (NBR)
Inside diameter (inch)2.99
Inside diameter (mm)76.00
Outside diameter (inch)3.62
Outside diameter (mm)92.00
Tube materialChloroprene (CR)