Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.875 | |
| A dimension MM | 22.225 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.822 | |
| Inside diameter MM | 20.879 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 0.875 | |
| Product length mm | 22.225 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | G 5/8-14 | G 5/8-14 |