Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.33 |
| Outside diameter (mm) | 110.40 |
| Series | URARTU LD |
| Tube material | Polyvinyl chloride (PVC) |