Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Not applicable |
| Boots option | Not applicable |
| Bundle of wire harness | One bundle |
| Electrical connector 1 | DEUCHI COMMON CONTACT 16-22AWG 1060-20-0144 GOLD CONTACT |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | D grip without bar and boots |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Special marks on the grip | Not applicable |
| Switch options 1 | Not applicable |
| Switch options 2 | D front IP68 convex and push button low current(30VDC 100mA) rear pushbutton IP67 low current(30VDC 100mA) |
General specifications
Characteristic | Value |
|---|---|
| Volume | 0.787 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |