Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R15 |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.94 |
| Outside diameter (mm) | 49.30 |
| Series | ARMADILLO R15 |
| Tube material | Chloroprene (CR) |